- Part Number
- 2119640001
- Category
- Antennas
Physical Specifications
- Cable Length
- N/A
- Length
- 3.20mm
- Mounting Style
- Surface Mount
- Net Weight
- 0.019/g
- Packaging Type
- Embossed Tape on Reel
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Thickness
- 1.20mm
- Width
- 1.60mm
Electrical Specifications
- Band1 F End M Hz
- 2483.5
- Band1 F Start M Hz
- 2400
- Band2 F End M Hz
- 5850
- Band2 F Start M Hz
- 5150
- Electrical Connectivity
- SMD
- Peak Gain D Bi
- 2.1 @ 2.4 GHz (Dual-band),2.2 @ 5 GHz (Dual-band),2.7 @ 2.4 GHz (Single-band)
- Return Loss S11 DB
- < -5,< -6
- Total Efficiency
- >65% @ 5G (Dual-band),>70% @ 2.4G (Dual-band),>80% @ 2.4G (Single-band)
Keywords: 211964-0001, 2119640001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863