ISM 868/915 MHz Stand Alone
- Part Number
- 2111400100
- Category
- Antennas
ISM 868/915MHz Flexible Antenna, 100.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors
Physical Specifications
- cableLength
- 100.00mm
- length
- 38.00mm
- mountingStyle
- Adhesive
- netWeight
- 0.626/g
- packagingType
- PET Film
- polarization
- Linear
- radiationPattern
- Omnidirectional
- thickness
- 0.10mm
- width
- 10.00mm
Electrical Specifications
- band1FEndMHz
- 870
- band1FStartMHz
- 868
- band2FEndMHz
- 928
- band2FStartMHz
- 902
- electricalConnectivity
- Cable
- peakGainDBi
- 0.3 @ 868 MHz,1.0 @ 902 MHz
- returnLossS11DB
- < -5
- totalEfficiency
- >55% @ 868 MHz,>60% @ 902 MHz
Keywords: 211140-0100, 2111400100
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863