Premo-Flex FFC Jumper
- Part Number
- 211000018
- Category
- Flat-Flexible Cable (FFC)
2.54mm Pitch Premo-Flex FFC Jumper, 90.00mm Cable Length, 5 Circuits
Physical Specifications
- cableLength
- 90.00mm
- circuitsLoaded
- 5
- contactLayoutType
- N/A
- materialPlatingMating
- Tin
- netWeight
- 0.915/g
- packagingType
- Bag
- pitchMatingInterface
- 2.54mm
- temperatureRangeOperating
- N/A
- terminationStyle
- FFC Connector
- wireCableType
- Flat Flexible Cable (FFC)
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- N/A
- voltageMaximum
- N/A
Keywords: 21100-0018, 0211000018
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Missing Compliance Data per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per ED/108/2014 (17 Dec 2014)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863