Premo-Flex FFC Jumper
- Part Number
- 211000012
- Category
- Flat-Flexible Cable (FFC)
2.54mm Pitch Premo-Flex FFC Jumper, 114.00mm Cable Length, 24 Circuits
Physical Specifications
- cableLength
- 114.00mm
- circuitsLoaded
- 24
- contactLayoutType
- N/A
- materialPlatingMating
- Tin
- packagingType
- Bag
- pitchMatingInterface
- 2.54mm
- temperatureRangeOperating
- N/A
- terminationStyle
- FFC Connector
- wireCableType
- Flat Flexible Cable (FFC)
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- N/A
- voltageMaximum
- N/A
Keywords: 21100-0012, 0211000012
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed