- Part Number
- 2093511005
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- None
- Cable Length
- 400.00mm
- Circuits Loaded
- 64,76
- Circuits Maximum
- 64.0,76.0
- Gender
- Receptacle/Receptacle
- Lock To Mating Part
- Yes
- Material Metal
- Aluminum,Stainless Steel
- Material Plating Mating
- Gold
- Net Weight
- 46.762/g
- Number Of Pairs
- 16
- Packaging Type
- Tray
- Release Style
- N/A
- Single Ended
- No
- Wire Cable Type
- Twinax
Electrical Specifications
- Current Maximum Per Contact
- 0.25A (NearStack),0.5A (QSFP-DD)
- Data Rate
- 56.0 Gbps
- Impedance
- 100Ω
Keywords: 209351-1005, 2093511005
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed