- Part Number
- 2093511003
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- None
- Cable Length
- 200.00mm
- Circuits Loaded
- 64,76
- Circuits Maximum
- 64.0,76.0
- Gender
- Receptacle/Receptacle
- Lock To Mating Part
- Yes
- Material Metal
- Aluminum,Stainless Steel
- Material Plating Mating
- Gold
- Net Weight
- 46.762/g
- Number Of Pairs
- 16
- Packaging Type
- Tray
- Release Style
- N/A
- Single Ended
- No
- Wire Cable Type
- Twinax
Electrical Specifications
- Current Maximum Per Contact
- 0.25A (NearStack),0.5A (QSFP-DD)
- Data Rate
- 56.0 Gbps
- Impedance
- 100Ω
Keywords: 209351-1003, 2093511003
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2023)8585-DC (23 Jan 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863