- Part Number
- 2089886478
- Category
- Card Edge Connectors
Physical Specifications
- Circuits Loaded
- 24
- Circuits Maximum
- 24.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 1000
- Edge Card Thickness
- 1.00mm
- Entry Angle
- Inline
- Keying To Mating Part
- No
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Matte Tin
- Material Resin
- Liquid Crystal Polymer (LCP)
- Orientation
- Vertical
- Packaging Type
- Tray
- Pcb Thickness Recommended
- N/A
- Pc Tail Length
- N/A
- Pitch Mating Interface
- 0.70mm
- Plating Min Mating
- 0.760µm
- Plating Min Termination
- 0.760µm
- Power Signal Configuration
- N/A
- Temperature Range Operating
- -25° to +65°C
- Termination Interface Style
- Straddle Mount-Edge Card
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Data Rate
- N/A
- High Power Bay300 A Or More
- No
- Voltage Maximum
- 150V DC
Keywords: 208988-6478, 2089886478
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed