TheraVolt
- Part Number
- 2089882783
- Category
- Connector Housings
TheraVolt Circular Plug, 130 Pin, 68 Low Voltage, 31 High Voltage Pairs
Physical Specifications
- circuitsLoaded
- 130
- circuitsMaximum
- 130.0
- colorResin
- White
- durabilityMatingCyclesMax
- 1000
- gender
- Plug
- glowWireCapable
- No
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialResin
- PPSU
- numberOfRows
- 3.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- N/A
- platingMinMating
- 0.254µm
- platingMinTermination
- 0.254µm
- polarizedToMatingPart
- Yes
- shrouded
- Shrouded
- temperatureRangeOperating
- -35° to +65°C
- terminationInterfaceStyle
- Solder
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- voltageMaximum
- 500V DC,2200V DC
Keywords: 208988-2783, 2089882783
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed