HDMI
- Part Number
- 2086581001
- Category
- I/O Connectors
HDMI v2.1 Receptacle, Right-Angle, 0.76µm Gold(Au) Plating, 1.80mm Tab, Tape and Reel, 19 Circuits
Physical Specifications
- circuitsLoaded
- 19
- circuitsMaximum
- 19.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 10000
- gender
- Female
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialResin
- High Temperature Thermoplastic
- mountingStyle
- Top-Mount
- netWeight
- 1.775/g
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- panelMount
- Without Flange
- pcbLocator
- Yes
- pcbRetention
- Yes
- pitchMatingInterface
- 0.50mm
- pitchTerminationInterface
- 0.50mm
- platingMinMating
- 0.762µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- ports
- 1
- temperatureRangeOperating
- -20° to +85°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- voltageMaximum
- 40V DC
Keywords: 208658-1001, 2086581001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863