- Part Number
- 2086104157
- Category
- Card Edge Connectors
Physical Specifications
- Circuits Loaded
- 84
- Color Resin
- Black
- Durability Mating Cycles Max
- 200
- Edge Card Thickness
- 1.57mm
- Flammability
- 94V-0
- Keying To Mating Part
- Yes
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Matte Tin
- Material Resin
- Liquid Crystal Polymer (LCP)
- Net Weight
- 2.900/g
- Orientation
- Straddle-Mount
- Packaging Type
- Tray
- Pcb Locator
- No
- Pcb Retention
- Yes
- Pcb Thickness Recommended
- 1.57mm
- Pitch Mating Interface
- 0.60mm
- Plating Min Mating
- 0.762µm
- Plating Min Termination
- 2.540µm
- Power Signal Configuration
- 84s - 0p
- Temperature Range Operating
- -55° to +85°C
- Termination Interface Style
- Surface Mount
Electrical Specifications
- Current Maximum Per Contact
- 1.1A
- Data Rate
- 32.0 Gbps
- High Power Bay300 A Or More
- No
- Voltage Maximum
- 29V AC (RMS)/DC
Keywords: 208610-4157, 2086104157
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863