- Part Number
- 2084829100
- Category
- Antennas
Physical Specifications
- Cable Length
- 100.00mm
- Length
- 55.20mm
- Mounting Style
- Adhesive
- Net Weight
- 1.120/g
- Packaging Type
- PET Film
- Radiation Pattern
- Omnidirectional
- Width
- 19.20mm
Electrical Specifications
- Band1 F End M Hz
- 2500
- Band1 F Start M Hz
- 2400
- Band2 F End M Hz
- 5850
- Band2 F Start M Hz
- 5150
- Band3 F End M Hz
- 7125
- Band3 F Start M Hz
- 5925
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- See Product Specification
- Return Loss S11 DB
- (Port 1) < -8 < -13,(Port 2) < -9 < -13 < -10
- Total Efficiency
- See Product Specification
Keywords: 208482-9100, 2084829100
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863