- Part Number
- 2084820150
- Category
- Antennas
Physical Specifications
- Cable Length
- 150.00mm
- Length
- 55.20mm
- Mounting Style
- Adhesive
- Net Weight
- 1.628/g
- Packaging Type
- PET Film
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Thickness
- 0.16mm
- Width
- 19.20mm
Electrical Specifications
- Band1 F End M Hz
- 2483.5
- Band1 F Start M Hz
- 2400
- Band2 F End M Hz
- 5850
- Band2 F Start M Hz
- 5150
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 2.7 @ 2.4G, 4.8 @ 5G (Port 1),3.2 @ 2.4G, 5.7 @ 5G (Port 2)
- Return Loss S11 DB
- < -8 < -13 (Port 1),< -9 < -13 (Port 2)
- Total Efficiency
- 62%@2.4GHz, 70%@5GHz (Port 1),72%@2.4GHz, 66%@5GHz (Port 2)
Keywords: 208482-0150, 2084820150
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863