High-Speed FAKRA Mini (HFM)
- Part Number
- 2082460210
- Category
- RF / Coaxial Connectors
High-Speed FAKRA Mini (HFM) Dual-Stack Header, 2x1, Right-Angle, Through Hole, Key Z, Water Blue, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Plug
- keyingToMatingPart
- Yes
- netWeight
- 6.000/g
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- Through Hole
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 9 GHz
- impedance
- 50Ω
Keywords: 208246-0210, 2082460210
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 47; 33; 34
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Cadmium per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Compliant per EU 2015/863