High-Speed FAKRA Mini (HFM)
- Part Number
- 2082440201
- Category
- RF / Coaxial Connectors
High-Speed FAKRA Mini (HFM) Quad Header, 2x2, Right-Angle, Through Hole, Key B, White, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Plug
- keyingToMatingPart
- Yes
- netWeight
- 7.600/g
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- Through Hole
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 9 GHz
- impedance
- 50Ω
Keywords: 208244-0201, 2082440201
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 47; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Cadmium per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Compliant per EU 2015/863