- Part Number
- 2079901301
- Category
- Power and Signal Cable Assemblies
Physical Specifications
- Cable Length
- 0.30m
- Circuits Loaded
- 74
- Circuits Maximum
- 74.0
- Color Resin
- Black
- Gender
- Plug/Plug
- Lock To Mating Part
- Yes
- Material Resin
- Polycarbonate
- Net Weight
- 27.400/g
- Number Of Rows
- 2.0
- Packaging Type
- Bag
- Single Ended
- No
- Wire Cable Type
- Ribbon Cable
- Wire Size Awg
- 32
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Impedance
- 100Ω
- Voltage Maximum
- 30V AC
Keywords: 207990-1301, 2079901301
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed