Skip to main content
Part Number
2074200081
Category
Board-to-Board Connectors

Physical Specifications

Breakaway
No
Circuits Loaded
8
Circuits Maximum
8.0
Color Resin
Black
Durability Mating Cycles Max
10
Glow Wire Capable
No
Lock To Mating Part
Yes
Mated Height
0.75mm
Mated Width
2.50mm
Material Metal
Copper Alloy
Material Plating Mating
Gold
Material Plating Termination
Gold
Material Resin
Liquid Crystal Polymer (LCP)
Net Weight
195.488/mg
Number Of Rows
2.0
Orientation
Vertical
Packaging Type
Embossed Tape on Reel
Pcb Locator
No
Pcb Retention
Yes
Pitch Mating Interface
0.80mm
Pitch Termination Interface
0.80mm
Plating Min Mating
0.100µm
Plating Min Termination
0.050µm
Polarized To Mating Part
No
Polarized To Pcb
No
Power Signal Configuration
4p - 4s
Temperature Range Operating
-40° to +85°C
Termination Interface Style
Surface Mount

Electrical Specifications

Current Maximum Per Contact
0.3A,5.5A*
Voltage Maximum
50V AC (RMS)/DC

Keywords: 207420-0081, 2074200081

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant with Exemption 34; 33; 44
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 2074200081 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life