CP-4.5
- Part Number
- 2070008000
- Category
- Crimp Terminals
CP-4.5 Wire-to-Wire Hermaphroditic Crimp Terminal, Pre-Tin Plating, 26-22 AWG, Reel
Physical Specifications
- durabilityMatingCyclesMax
- 30
- gender
- Hermaphroditic
- materialMetal
- Copper Nickel
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.300/g
- packagingType
- Reel
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.24-2.00mm
- wireSizeAwg
- 22,24,26
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 10.0A
- voltageMaximum
- 600V AC (RMS)/DC
Keywords: 207000-8000, 2070008000
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863