- Part Number
- 2065600150
- Category
- Antennas
Physical Specifications
- Cable Length
- 150.00mm
- Length
- 40.40mm
- Mounting Style
- Adhesive
- Net Weight
- 0.712/g
- Packaging Type
- PET Film
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Thickness
- 0.10mm
- Width
- 15.40mm
Electrical Specifications
- Band1 F End M Hz
- 1564
- Band1 F Start M Hz
- 1558
- Band2 F End M Hz
- 1578
- Band2 F Start M Hz
- 1572
- Band3 F End M Hz
- 1605
- Band3 F Start M Hz
- 1599
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 0.8 @ 1561 MHz,0.9 @ 1575 MHz,1.3 @ 1602 MHz
- Return Loss S11 DB
- < -8
- Total Efficiency
- >70% @ 1575 MHz,>70% @ 1561 MHz,>71% @ 1602 MHz
Keywords: 206560-0150, 2065600150
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863