zQSFP Plus,zQSFP+
- Part Number
- 2058993102
- Category
- High-Speed I/O Cable Assemblies
QSFP56-to-2 QSFP56 (zQSFP+) Passive Cable Assembly, 56 Gbps, 26 AWG, 1.0m Length
Physical Specifications
- cableBundling
- None
- cableLength
- 1.0m
- circuitsLoaded
- MSA
- gender
- Plug/Plug
- lockToMatingPart
- Yes
- materialMetal
- Zinc Die Cast
- materialPlatingMating
- Gold
- packagingType
- Bag
- releaseStyle
- Pull Tab
- singleEnded
- No
- wireCableType
- Temp-Flex Twinax
- wireSizeAwg
- 26
Electrical Specifications
- dataRate
- 28.0 Gbps
- impedance
- 100Ω
Keywords: 205899-3102, 2058993102
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863