- Part Number
- 2046030001
- Category
- Connector Accessories
Physical Specifications
- Circuits Loaded
- 1
- Circuits Maximum
- 1.0
- Color Resin
- Black
- Diameter
- 8.00mm
- Material Resin
- Polybutylene Terephthalate (PBT)
- Net Weight
- 6.740/g
- Packaging Type
- Partitioned Carton
- Temperature Range Operating
- -40° to +125°C
Keywords: 204603-0001, 2046030001
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed