- Part Number
- 2042860001
- Category
- Antennas
Physical Specifications
- Cable Length
- N/A
- Length
- 25.00mm
- Mounting Style
- Adhesive,Surface Mount
- Net Weight
- 9.209/g
- Packaging Type
- Tray
- Polarization
- Elliptic
- Radiation Pattern
- Omnidirectional
- Thickness
- 4.00mm
- Width
- 25.00mm
Electrical Specifications
- Band1 F End M Hz
- 1566
- Band1 F Start M Hz
- 1556
- Band2 F End M Hz
- 1580
- Band2 F Start M Hz
- 1570
- Band3 F End M Hz
- 1607
- Band3 F Start M Hz
- 1597
- Electrical Connectivity
- SMD
- Peak Gain D Bi
- 5.2 @ 1561 MHz,5.4 @ 1575 MHz,5.6 @ 1602 MHz
- Return Loss S11 DB
- < -10
- Total Efficiency
- >70% @ 1575 MHz,>70% @ 1561 MHz,>75% @ 1602 MHz
Keywords: 204286-0001, 2042860001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 47; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863