- Part Number
- 2042811200
- Category
- Antennas
Physical Specifications
- Cable Length
- 200.00mm
- Length
- 35.00mm
- Mounting Style
- Adhesive
- Net Weight
- 0.935/g
- Packaging Type
- PET Film
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Thickness
- 0.10mm
- Width
- 11.00mm
Electrical Specifications
- Band1 F End M Hz
- 2483.5
- Band1 F Start M Hz
- 2400
- Band2 F End M Hz
- 5850
- Band2 F Start M Hz
- 5150
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 1.6 @ 2.4 GHz,2.8 @ 5 GHz
- Return Loss S11 DB
- < -10
- Total Efficiency
- >60% @2.4 GHz,>64% @ 5 GHz
Keywords: 204281-1200, 2042811200
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one per D(2025)7771-DC (04 Feb 2026) SCIP:fb032b5f-adb6-406e-a201-b24b3960afae
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863