Lite-Trap
- Part Number
- 2038638103
- Category
- PCB Headers and Receptacles
Lite-Trap Contact Terminal, Double Contact, Copper Alloy, 1 Circuit
Physical Specifications
- circuitsLoaded
- 1
- circuitsMaximum
- 1.0
- firstMateLastBreak
- No
- gender
- Female
- glowWireCapable
- No
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- netWeight
- 0.168/g
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- pcbRetention
- No
- pitchMatingInterface
- N/A
- polarizedToPcb
- No
- temperatureRangeOperating
- -60° to +130°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 7.0A
- voltageMaximum
- 300V AC (RMS)/DC
Keywords: 203863-8103, 2038638103
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863