CP-6.5
- Part Number
- 2035551016
- Category
- PCB Headers and Receptacles
CP-6.5 Header, 6.50mm Pitch, Dual Row, Right-Angle, Polarized, Through Hole, Tube Packaging, 6 Circuits, Blue
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Blue
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- flammability
- 94V-0
- gender
- Male
- glowWireCapable
- Yes
- guideToMatingPart
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Matte Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- mountingStyle
- Through Hole
- netWeight
- 4.296/g
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Tube
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 3.81mm
- pitchMatingInterface
- 6.50mm
- pitchTerminationInterface
- 6.50mm
- platingMinMating
- 1.270µm
- platingMinTermination
- 1.270µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 11.8A
- voltageMaximum
- 600V AC (RMS)/DC
Keywords: 203555-1016, 2035551016
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863