- Part Number
- 2033879199
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- Woven Braid
- Cable Length
- 0.84m
- Circuits Loaded
- 12
- Circuits Maximum
- 12.0
- Color Resin
- Black
- Gender
- Male-Male
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Resin
- Liquid Crystal Polymer (LCP)
- Net Weight
- 70.800/g
- Packaging Type
- Bag
- Plating Min Mating
- 0.762µm
- Release Style
- Pull Tab
- Single Ended
- No
- Wire Cable Type
- Twinax
- Wire Size Awg
- 30
Electrical Specifications
- Data Rate
- 28.0 Gbps
Keywords: 203387-9199, 2033879199
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/88/2018 (15 January 2019)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863