- Part Number
- 2033879001
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- Woven Braid
- Cable Length
- 682.60mm
- Circuits Loaded
- 96 TO 96
- Color Resin
- Black
- Gender
- Male-Male
- Material Metal
- High Performance Alloy (HPA)
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- High Temperature Thermoplastic
- Net Weight
- 2.000/g
- Number Of Pairs
- 96 to 8
- Packaging Type
- Tray
- Plating Min Mating
- 0.762µm
- Release Style
- N/A
- Single Ended
- No
- Wire Cable Type
- Twinax
- Wire Size Awg
- 30
Electrical Specifications
- Current Maximum Per Contact
- 0.75A
- Impedance
- 92Ω
- Voltage Maximum
- 29.9V AC (RMS)/DC
Keywords: 203387-9001, 2033879001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/88/2018 (15 January 2019)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863