Mini-Fit Sigma,Mini-Fit TPA2
- Part Number
- 2029885242
- Category
- Crimp Terminals
Mini-Fit TPA2/Sigma Female Crimp Terminal, Copper Alloy, Post-Plated Tin (Sn), 24-22 AWG, 1.07-1.65mm Insulation Diameter, Bag
Physical Specifications
- durabilityMatingCyclesMax
- 30
- gender
- Female
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.191/g
- packagingAlternativePart
- {productNumber=2029885241, packagingType=Reel}
- packagingType
- Bag
- platingMinMating
- 2.500µm
- platingMinTermination
- 2.500µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.07-1.65mm
- wireSizeAwg
- 22,24
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 13.5A
- voltageMaximum
- 600V AC/DC
Keywords: 202988-5242, 2029885242
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863