MultiCat
- Part Number
- 2029364000
- Category
- Crimp Terminals
MultiCat Mid-Power Crimp Terminal, Female, 1.30µm Gold Plating, 28-26 AWG, without Sleeve
Physical Specifications
- durabilityMatingCyclesMax
- 500
- gender
- Female
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- netWeight
- 0.200/g
- packagingType
- Bag
- platingMinMating
- 1.300µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 0.90-1.10mm
- wireSizeAwg
- 26,28
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 500V AC/DC
Keywords: 202936-4000, 2029364000
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2023)3788-DC (14 Jun 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863