QSFP-DD
- Part Number
- 2027180103
- Category
- High-Speed I/O Connectors
QSFP-DD Surface Mount Connector, 76 Circuits, 56 Gbps, 0.76µm Gold (Au) Plated
Physical Specifications
- circuitsLoaded
- 76
- circuitsMaximum
- 76.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 100
- flammability
- 94V-0
- gender
- Female
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 2.950/g
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- panelMount
- N/A
- pcbLocator
- Yes
- pcbRetention
- Yes
- pitchMatingInterface
- 0.80mm
- platingMinMating
- 0.760µm
- platingMinTermination
- 2.540µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- ports
- 1
- temperatureRangeOperating
- -40° to +85°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- dataRate
- 56.0 Gbps
- groundingToPanel
- None
- shielded
- No
- voltageMaximum
- 30V AC (RMS)
Keywords: 202718-0103, 2027180103
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863