- Part Number
- 2024921002
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- Woven Braid
- Cable Length
- 0.70m
- Circuits Loaded
- 42 (38)
- Color Resin
- Black
- Gender
- Plug/Plug
- Lock To Mating Part
- Yes
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- Liquid Crystal Polymer (LCP),Nylon
- Net Weight
- 24.200/g
- Orientation
- Right-Angle-to-Straight
- Packaging Type
- Bag
- Release Style
- Thumb Release
- Single Ended
- No
- Wire Cable Type
- Twinax
- Wire Size Awg
- 34
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Data Rate
- 16.0 Gbps
- Voltage Maximum
- 30V AC (RMS)/DC
Keywords: 202492-1002, 2024921002
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed