- Part Number
- 2024100002
- Category
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 24
- Circuits Maximum
- 24.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 10000
- Gender
- Female
- Keying To Mating Part
- No
- Lock To Mating Part
- Yes
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Gold
- Material Resin
- High Temperature Thermoplastic
- Mounting Style
- Mid-Mount
- Net Weight
- 0.482/g
- Number Of Rows
- 2.0
- Orientation
- Right Angle
- Packaging Type
- Embossed Tape on Reel
- Panel Mount
- Yes
- Pcb Locator
- Yes
- Pcb Retention
- No
- Pcb Thickness Recommended
- 0.60mm,0.70mm
- Pitch Mating Interface
- 0.50mm
- Pitch Termination Interface
- 0.50mm
- Plating Min Mating
- 0.750µm
- Plating Min Termination
- 0.025µm
- Polarized To Mating Part
- No
- Polarized To Pcb
- Yes
- Ports
- 1
- Temperature Range Operating
- -40° to +85°C
- Termination Interface Style
- Surface Mount
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IPx8
Electrical Specifications
- Current Maximum Per Contact
- 6.0A,See Product Specification
- Grounding To Panel
- No
- Shielded
- Yes
- Shield Type
- Full Shield
- Voltage Maximum
- 30V AC
Keywords: 202410-0002, 2024100002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains tris(2-methoxyethoxy)vinylsilane per D(2025)7771-DC (04 Feb 2026) SCIP:ce97bdb7-2d45-4454-b653-d2b09ceb7ab9
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863