MultiCat
- Part Number
- 2018440030
- Category
- Connector Accessories
MultiCat High-Power Hermaphroditic Backshell, 3 Circuits, 10-8 AWG, Black
Physical Specifications
- circuitsLoaded
- 3
- circuitsMaximum
- 3.0
- colorResin
- Black
- gender
- Hermaphroditic
- materialResin
- Polyetherimide (PEI)
- netWeight
- 4.678/g
- numberOfRows
- 1.0
- packagingType
- Bag
- temperatureRangeOperating
- -40° to +150°C
Keywords: 201844-0030, 2018440030
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863