MultiCat
- Part Number
- 2018431030
- Category
- PCB Headers and Receptacles
MultiCat High-Power Right-Angle Header, 3 Circuits, Key A, Black
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 3
- circuitsMaximum
- 3.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 500
- firstMateLastBreak
- No
- flammability
- 94V-0
- gender
- Male
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Polyetherimide (PEI)
- mountingStyle
- Through Hole
- netWeight
- 11.086/g
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbThicknessRecommended
- 2.50mm
- pitchMatingInterface
- 7.40mm
- pitchTerminationInterface
- 7.40mm
- platingMinMating
- 0.102µm
- platingMinTermination
- 5.080µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- shrouded
- Shrouded
- temperatureRangeOperating
- -40° to +150°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 40.0A
- voltageMaximum
- 1000V AC/DC
Keywords: 201843-1030, 2018431030
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 3; 44; 33; 34
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863