- Part Number
- 2015911005
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- Woven Braid
- Cable Length
- 0.50m
- Circuits Loaded
- MSA
- Gender
- Plug/Plug
- Lock To Mating Part
- Yes
- Material Metal
- Zinc Die Cast
- Material Plating Mating
- Gold
- Net Weight
- 127.600/g
- Packaging Type
- Bag
- Release Style
- Pull Tab
- Single Ended
- No
- Wire Cable Type
- Temp-Flex Twinax
- Wire Size Awg
- 30
Electrical Specifications
- Data Rate
- 56.0 Gbps
- Impedance
- 100Ω
Keywords: 201591-1005, 2015911005
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000544948_00_000.pdf, subType=CE}