FAKRA,SMB
- Part Number
- 2011260008
- Category
- RF / Coaxial Connectors
50 Ohms, FAKRA Jack, Right-Angle, Through-Hole, Gold (Au) Plated Contacts, Keying Option H, Violet, Tape and Reel
Physical Specifications
- gender
- Jack
- keyingToMatingPart
- Yes
- netWeight
- 2500.130/mg
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- Through Hole
- sealed
- Unsealed
- terminalSize
- Fakra
- wireCableType
- N/A
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 50Ω
Keywords: 201126-0008, 2011260008
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Duty-To-Declare
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863