Skip to main content
Part Number
2010691003
Category
High-Speed I/O Cable Assemblies

Physical Specifications

Cable Bundling
Woven Braid
Cable Length
2.0m
Circuits Loaded
120
Circuits Maximum
120.0
Gender
Plug/Plug
Lock To Mating Part
Yes
Material Metal
Zinc Die Cast
Net Weight
399.266/g
Number Of Rows
4.0
Packaging Type
Bag
Pitch Mating Interface
0.75mm
Release Style
Pull Tab
Single Ended
No
Wire Cable Type
Twinax
Wire Insulation Diameter
9.50mm
Wire Size Awg
30

Electrical Specifications

Current Maximum Per Contact
1.0A
Data Rate
28.0 Gbps
Impedance
90Ω
Shielded
Yes
Voltage Maximum
30V AC (RMS)/DC

Keywords: 201069-1003, 2010691003

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
50 Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per ED/71/2019 (16 July 2019)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
Cert Mark Documents
{displayName=CE - Declaration of Conformity, fileName=CER_4000544948_00_000.pdf, subType=CE}
 - 2010691003 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life