- Part Number
- 2010691002
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- Woven Braid
- Cable Length
- 1.50m
- Circuits Loaded
- 120
- Circuits Maximum
- 120.0
- Gender
- Plug/Plug
- Lock To Mating Part
- Yes
- Material Metal
- Zinc Die Cast
- Net Weight
- 327.219/g
- Number Of Rows
- 4.0
- Packaging Type
- Bag
- Pitch Mating Interface
- 0.75mm
- Release Style
- Pull Tab
- Single Ended
- No
- Wire Cable Type
- Twinax
- Wire Insulation Diameter
- 9.50mm
- Wire Size Awg
- 30
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Data Rate
- 28.0 Gbps
- Impedance
- 90Ω
- Shielded
- Yes
- Voltage Maximum
- 30V AC (RMS)/DC
Keywords: 201069-1002, 2010691002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/71/2019 (16 July 2019)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000544948_00_000.pdf, subType=CE}