CDFP,zCD
- Part Number
- 2010691000
- Category
- High-Speed I/O Cable Assemblies
zCD-to-zCD (CDFP-to-CDFP) Cable Assembly, Style 1, 30 AWG, 0.5m Length, 120 Circuits
Physical Specifications
- cableBundling
- Woven Braid
- cableLength
- 0.50m
- circuitsLoaded
- 120
- circuitsMaximum
- 120.0
- gender
- Plug/Plug
- lockToMatingPart
- Yes
- materialMetal
- Zinc Die Cast
- netWeight
- 1.000/g
- numberOfRows
- 4.0
- packagingType
- Bag
- pitchMatingInterface
- 0.75mm
- releaseStyle
- Pull Tab
- singleEnded
- No
- wireCableType
- Twinax
- wireInsulationDiameter
- 9.50mm
- wireSizeAwg
- 30
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- dataRate
- 28.0 Gbps
- impedance
- 90Ω
- shielded
- Yes
- voltageMaximum
- 30V AC (RMS)/DC
Keywords: 201069-1000, 2010691000
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per ED/71/2019 (16 July 2019)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000544948_00_000.pdf, subType=CE}