Skip to main content
Part Number
2005011251
Category
PCB Headers and Receptacles

Physical Specifications

Breakaway
No
Circuits Loaded
25
Circuits Maximum
25.0
Color Resin
Green
Durability Mating Cycles Max
10
First Mate Last Break
No
Glow Wire Capable
No
Guide To Mating Part
Yes
Keying To Mating Part
Yes
Lock To Mating Part
Yes
Material Metal
Copper Alloy
Material Plating Mating
Tin
Material Plating Termination
Tin
Material Resin
SPS
Net Weight
6.751/g
Number Of Rows
5.0
Orientation
Vertical
Packaging Type
Tray
Pcb Locator
Yes
Pcb Retention
No
Pcb Thickness Recommended
1.60mm
Pitch Mating Interface
2.00mm,7.20mm
Pitch Termination Interface
2.00mm,4.00mm
Polarized To Mating Part
Yes
Polarized To Pcb
Yes
Sealed
Unsealed
Shrouded
Shrouded
Stackable
Yes
Temperature Range Operating
-40° to +105°C LV-214,-40° to +85°C GMW3191 June2012
Termination Interface Style
Through Hole
Terminal Size
0.5,2.8

Electrical Specifications

Current Maximum Per Contact
30.0A,5.0A
Voltage Maximum
14V DC

Keywords: 200501-1251, 2005011251

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant with Exemption 44; 34; 33
China RoHS Display Name
China RoHS
China RoHS Status
Not Relevant
Elv Display Name
EU ELV
Elv Status
Compliant per 2000/53/EC
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Relevant
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 2005011251 - Image 1  - 2005011251 - Image 2  - 2005011251 - Image 3  - 2005011251 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life