PCB Tab
- Part Number
- 197134001
- Category
- Quick Disconnects
PCB Tab Right Angle Quick Disconnect, Male, for Wire, Box, Tab 6.35 x 0.81mm, Carton
Physical Specifications
- barrelType
- N/A
- gender
- Male
- glowWireCapable
- No
- insulated
- No
- insulation
- None
- lockToMatingPart
- No
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 1.016/g
- orientation
- PCB Flag Tab
- packagingType
- Carton
- platingMinMating
- 3.810µm
- platingMinTermination
- 3.810µm
- polarizedToMatingPart
- No
- tabThickness
- 0.81mm
- tabWidth
- 6.35mm
- wireInsulationDiameter
- N/A
- wireSizeAwg
- N/A
Electrical Specifications
- voltageMaximum
- N/A
Keywords: 19713-4001, 0197134001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not saleable
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863