- Part Number
- 196001308
- Category
- Quick Disconnects
Physical Specifications
- Barrel Type
- Closed
- Color Resin
- Yellow
- Flammability
- 94V-2
- Gender
- Female
- Glow Wire Capable
- No
- Insulated
- Fully
- Insulation
- Nylon (PA)
- Lock To Mating Part
- No
- Material Metal
- Brass
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Net Weight
- 1.183/g
- Orientation
- Straight
- Packaging Type
- Adhesive Tape on Reel
- Plating Min Mating
- 2.540µm
- Plating Min Termination
- 2.540µm
- Polarized To Mating Part
- No
- Tab Thickness
- 0.81mm
- Tab Width
- 4.75mm
- Temperature Range Operating
- -65° to +105°C
- Wire Insulation Diameter
- 6.89x4.32mm max.
- Wire Size Awg
- 16+16,18+18,20+20,22+22
Electrical Specifications
- Voltage Maximum
- 300V
Keywords: 19600-1308, 0196001308
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863