- Part Number
- 194390008
- Category
- Quick Disconnects
Physical Specifications
- Barrel Type
- N/A
- Color Resin
- Natural
- Flammability
- 94V-0
- Gender
- Female
- Glow Wire Capable
- Yes
- Insulated
- N/A
- Insulation
- N/A
- Lock To Mating Part
- Yes
- Material Resin
- Nylon
- Net Weight
- 0.905/g
- Orientation
- Straight
- Packaging Type
- Carton
- Tab Thickness
- N/A
- Tab Width
- N/A
- Temperature Range Operating
- -40° to +105°C
- Wire Size Awg
- N/A
Electrical Specifications
- Voltage Maximum
- 600V AC
Keywords: 19439-0008, 0194390008
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863