- Part Number
- 194300004
- Category
- Splices
Physical Specifications
- Barrel Type
- Closed
- Color Resin
- Gray
- Flammability
- 94V-2
- Insulation
- None
- Material Metal
- Brass
- Material Plating Mating
- Unplated
- Net Weight
- 3.557/g
- Packaging Type
- Carton
- Temperature Range Operating
- -30° to +105°C
- Wire Insulation Diameter
- 3.30mm is the nominal O.D.
- Wire Size Awg
- 12,14,16,18,20,22
- Wire Size Mm
- 0.324-3.31
Electrical Specifications
- Voltage Maximum
- 600V
Keywords: 19430-0004, 0194300004
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863