- Part Number
- 194130100
- Category
- Kits
Physical Specifications
- Circuits Loaded
- N/A
- Depth
- 32.00mm
- Length
- 210.00mm
- Width
- 114.00mm
Keywords: 19413-0100, 0194130100
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed