- Part Number
- 194021000
- Category
- I/O Connectors
Physical Specifications
- Circuits Detail
- 2 Circuits with Ground
- Circuits Loaded
- 2
- Circuits Maximum
- 2.0
- Color Resin
- Clear,Natural
- Durability Mating Cycles Max
- 250
- Flammability
- 94-5VA
- Lock To Mating Part
- Yes
- Material Metal
- High Copper Alloy
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Polycarbonate,Polyester
- Net Weight
- 35.444/g
- Number Of Rows
- 1.0
- Orientation
- Right Angle
- Packaging Type
- Bag
- Panel Mount
- No
- Pcb Retention
- N/A
- Pitch Mating Interface
- 10.10mm
- Plating Min Mating
- 1.016µm
- Plating Min Termination
- 1.016µm
- Polarized To Mating Part
- Yes
- Temperature Range Operating
- -35° to +85°C
- Termination Interface Style
- IDT or Pierce
- Wire Size Awg
- 12,14
Electrical Specifications
- Current Maximum Per Contact
- 20.0A
- Voltage Maximum
- 300V
Keywords: 19402-1000, 0194021000
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863