- Part Number
- 192130009
- Category
- Crimp Terminals
Physical Specifications
- Flammability
- 94V-2
- Gender
- Male
- Material Metal
- Copper
- Material Plating Mating
- Tin
- Net Weight
- 0.845/g
- Packaging Alternative Part
- {productNumber=0192130010, packagingType=Adhesive Tape on Reel}
- Packaging Type
- Bag
- Plating Min Mating
- 1.016µm
- Termination Interface Style
- Crimp or Compression
- Wire Insulation Diameter
- 6.35mm max.
- Wire Size Awg
- 18,19,20,22
- Wire Size Mm
- N/A
Keywords: 19213-0009, 0192130009
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)6375-DC (05 Nov 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863