VersaKrimp
- Part Number
- 191930230
- Category
- Ring and Spade Terminals
VersaKrimp Ring Tongue Terminal for 6 AWG Wire, Closed-Brazed Barrel, Stud Size 3/8" (M9), Carton
Physical Specifications
- barrelType
- Closed - Brazed
- insulation
- None
- materialPlatingMating
- Tin
- netWeight
- 7.530/g
- packagingType
- Carton
- studSize
- 3/8" (M9)
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 9.09mm max.
- wireSizeAwg
- 6
- wireSizeMm
- 16.00
Keywords: 19193-0230, 0191930230
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863