- Part Number
- 191930179
- Category
- Ring and Spade Terminals
Physical Specifications
- Barrel Type
- Closed - Brazed
- Insulation
- None
- Material Plating Mating
- Tin
- Net Weight
- 4.445/g
- Packaging Type
- Carton
- Stud Size
- 1/2" (M12)
- Termination Interface Style
- Crimp or Compression
- Wire Insulation Diameter
- 7.19mm max.
- Wire Size Awg
- 8
- Wire Size Mm
- 8.36
Keywords: 19193-0179, 0191930179
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863