Perma-Seal
- Part Number
- 191640305
- Category
- Quick Disconnects
Perma-Seal Female Quick Disconnect Receptacle for 12-10 AWG Wire, Tab Size 6.35 x 0.81mm, Mylar Tape Carrier
Physical Specifications
- barrelType
- Closed
- colorResin
- Yellow
- gender
- Female
- glowWireCapable
- No
- insulated
- Fully
- insulation
- NiAc
- lockToMatingPart
- No
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 2.478/g
- orientation
- Straight
- packagingType
- Adhesive Tape on Reel
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- tabThickness
- 0.81mm
- tabWidth
- 6.35mm
- temperatureRangeOperating
- -55° to +125°C
- wireInsulationDiameter
- 5.84mm max.
- wireSizeAwg
- 10,12
- wireSizeMm
- 4.00-6.00
Electrical Specifications
- voltageMaximum
- 600V
Keywords: 19164-0305, 0191640305
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863