Perma-Seal
- Part Number
- 191640079
- Category
- Splices
Perma-Seal Butt Splice for 8 AWG Wire, Carton
Physical Specifications
- barrelType
- Closed
- colorResin
- Red
- insulation
- NiAc
- materialMetal
- Copper
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- NiAc
- netWeight
- 5.289/g
- packagingType
- Carton
- temperatureRangeOperating
- -10° to +105°C
- wireInsulationDiameter
- 7.62mm max.
- wireSizeAwg
- 8
- wireSizeMm
- 8.37
Electrical Specifications
- voltageMaximum
- 600V
Keywords: 19164-0079, 0191640079
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863